43.8.17

Table 43-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__INT_STATCLR
Offset: 0x10030
Reset: 0x00000000
Property: W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   INT_STATCLR[5:0] 
Access WWWWWW 
Reset 000000 

Bits 5:0 – INT_STATCLR[5:0]