43.8.25 Generic g_Sha3CtxtEn value. BA418-SHA3 configuration.

Table 43-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_HWConf_Registers__BA418_SHA3_HW_CFG
Offset: 0x10410
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        BA418_SHA3_HW_CFG 
Access R 
Reset 0 

Bit 0 – BA418_SHA3_HW_CFG Generic g_Sha3CtxtEn value. BA418-SHA3 configuration.