43.8.24

Table 43-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_HWConf_Registers__BA413_HASH_HW_CFG
Offset: 0x1040C
Reset: 0x0013003E
Property: R

Bit 3130292827262524 
     BA413_HASH_HW_CFG_IKGKEYS[3:0] 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
 BA413_HASH_HW_CFG_EXTKEYS[3:0] BA413_HASH_HW_CFG_VERIFYDIGESTBA413_HASH_HW_CFG_HMACBA413_HASH_HW_CFG_PADDING 
Access RRRRRRR 
Reset 0001011 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  BA413_HASH_HW_CFG_MASK[6:0] 
Access RRRRRRR 
Reset 0111110 

Bits 27:24 – BA413_HASH_HW_CFG_IKGKEYS[3:0] Generic g_IKG_nb_Hash_keys value. BA413-Hash engine configuration.

Bits 23:20 – BA413_HASH_HW_CFG_EXTKEYS[3:0] Generic g_Ext_nb_Hash_keys value. BA413-Hash engine configuration.

Bit 18 – BA413_HASH_HW_CFG_VERIFYDIGEST Generic g_HashVerifyDigest value. BA413-Hash engine configuration.

Bit 17 – BA413_HASH_HW_CFG_HMAC Generic g_HMAC_enabled value. BA413-Hash engine configuration.

Bit 16 – BA413_HASH_HW_CFG_PADDING Generic g_HashPadding value. BA413-Hash engine configuration.

Bits 6:0 – BA413_HASH_HW_CFG_MASK[6:0] Generic g_HashMaskFunc value. BA413-Hash engine configuration.