43.8.30 FIFO threshold register.

Table 43-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__FIFOThreshold
Offset: 0x11008
Reset: 0x00000001
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       FIFOThreshold[1:0] 
Access RWRW 
Reset 01 

Bits 1:0 – FIFOThreshold[1:0] FIFO level below which the module leaves the idle state to refill the FIFO, expressed in number of 128bit blocks.