43.8.39 Status register.

Table 43-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__Status
Offset: 0x11030
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     FifoAccFailStartUpFailAlmIntPreInt 
Access RWRRWRW 
Reset 0000 
Bit 76543210 
 FullInt PropFailRepFailState[2:0]TestDataBusy 
Access RWRWRWRRRR 
Reset 0000000 

Bit 11 – FifoAccFail Set when a FIFO data read is performed while the NDRNG is disabled AND has its FIFO empty (FIFOLevel = 0).

Bit 10 – StartUpFail Start-up test failure.

Bit 9 – AlmInt AIS31 noise alarm interrupt status.

Bit 8 – PreInt AIS31 preliminary noise alarm interrupt status.

Bit 7 – FullInt FIFO full status.

Bit 5 – PropFail NIST-800-90B adaptive Proportion Test (1024-sample window) interrupt status.

Bit 4 – RepFail NIST-800-90B repetition Count Test interrupt status.

Bits 3:1 – State[2:0] State of the control FSM: 000: Reset, 001: Startup, 010: Idle (Rings On), 011: Idle (Rings Off), 100: Fill FIFO, 101: Error, 110: Unused, 111: Unused.

Bit 0 – TestDataBusy High when data written to TestData register is being processed. (see section 4.7)