43.8.50 Pointers register.

Table 43-51. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PK_Registers__Pointers
Offset: 0x12000
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
     OpPtrN[3:0] 
Access RWRWRWRW 
Reset 0000 
Bit 2322212019181716 
     OpPtrC[3:0] 
Access RWRWRWRW 
Reset 0000 
Bit 15141312111098 
     OpPtrB[3:0] 
Access RWRWRWRW 
Reset 0000 
Bit 76543210 
     OpPtrA[3:0] 
Access RWRWRWRW 
Reset 0000 

Bits 27:24 – OpPtrN[3:0] When executing primitive arithmetic operations, this pointer defines the location where the modulus is located in memory (location 0x0 to 0xF).

Bits 19:16 – OpPtrC[3:0] When executing primitive arithmetic operations, this pointer defines the location (0x0 to 0xF) where the result will be stored in memory.

Bits 11:8 – OpPtrB[3:0] When executing primitive arithmetic operations, this pointer defines where operand B is located in memory (location 0x0 to 0xF).

Bits 3:0 – OpPtrA[3:0] When executing primitive arithmetic operations, this pointer defines where operand A is located in memory (location 0x0 to 0xF).