43.8.26 Generic g_SM4ModesPoss value. BA419-SM4 engine configuration.

Table 43-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_HWConf_Registers__BA419_SM4_HW_CFG
Offset: 0x10414
Reset: 0x000001FF
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        BA419_SM4_HW_CFG[8] 
Access R 
Reset 1 
Bit 76543210 
 BA419_SM4_HW_CFG[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 8:0 – BA419_SM4_HW_CFG[8:0] Generic g_SM4ModesPoss value. BA419-SM4 engine configuration.