43.8.7

Table 43-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__FETCH_LEN
Offset: 0x10008
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
  FETCH_ZPADDINGFETCH_REALIGNFETCH_CSTADDRFETCH_LEN[27:24] 
Access WRWRWRWRWRWRW 
Reset 0000000 
Bit 2322212019181716 
 FETCH_LEN[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 FETCH_LEN[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 FETCH_LEN[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 30 – FETCH_ZPADDING

Bit 29 – FETCH_REALIGN

Bit 28 – FETCH_CSTADDR

Bits 27:0 – FETCH_LEN[27:0]