43.8.36 Test data register.

Table 43-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__TestData
Offset: 0x11020
Reset: 0x00000000
Property: W

Bit 3130292827262524 
 TestData[31:24] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 TestData[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 TestData[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 TestData[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 31:0 – TestData[31:0] Test data register.