43.8.53 STATUS Register.

Table 43-54. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PK_Registers__Status
Offset: 0x1200C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
    FailPtr[4:0] 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
       IntrptStatusPK_Busy 
Access RR 
Reset 00 
Bit 15141312111098 
 ErrorFlags[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ErrorFlags[3:0]     
Access RRRR 
Reset 0000 

Bits 28:24 – FailPtr[4:0] These bits indicate which data location generated the error flag. They are not available for all error flags.

Bit 17 – IntrptStatus This bit reflects the IRQ output value. It is set when the operation is finished. It is cleared when the CPU writes the bit 1 of Control Register.

Bit 16 – PK_Busy This bit reflects the BUSY output value. It is set when the operation starts and it is cleared when the operation is finished.

Bits 15:4 – ErrorFlags[11:0] These bits indicate an error condition. They are updated at the end of the operation. They are cleared when starting a new operation.