43.8.18

Table 43-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__CONFIG
Offset: 0x10034
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    SOFT_RSTPUSH_STOPFETCH_STOPPUSH_CTRL_INDIRECTFETCH_CTRL_INDIRECT 
Access RWRWRWRWRW 
Reset 00000 

Bit 4 – SOFT_RST

Bit 3 – PUSH_STOP

Bit 2 – FETCH_STOP

Bit 1 – PUSH_CTRL_INDIRECT

Bit 0 – FETCH_CTRL_INDIRECT