43.8.46 AIS31 configuration register 1.

Table 43-47. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__AIS31Conf1
Offset: 0x1104C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 HExpectedValue[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 HExpectedValue[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 OnlineRepThreshold[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 OnlineRepThreshold[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:16 – HExpectedValue[15:0] Expected history value.

Bits 15:0 – OnlineRepThreshold[15:0] Online repeat threshold.