43.8.45 AIS31 configuration register 0.

Table 43-46. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__AIS31Conf0
Offset: 0x11048
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 OnlineThreshold[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 OnlineThreshold[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 StartUpThreshold[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 StartUpThreshold[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:16 – OnlineThreshold[15:0] Online threshold.

Bits 15:0 – StartUpThreshold[15:0] Start-up test threshold.