43.8.47 AIS31 configuration register 2.

Table 43-48. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__AIS31Conf2
Offset: 0x11050
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 HMax[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 HMax[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 HMin[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 HMin[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:16 – HMax[15:0] Maximum allowed history value.

Bits 15:0 – HMin[15:0] Minimum allowed history value.