43.8.40 Initial wait counter value.

Table 43-41. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__InitWaitVal
Offset: 0x11034
Reset: 0x0000FFFF
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 InitWaitVal[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 
Bit 76543210 
 InitWaitVal[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 

Bits 15:0 – InitWaitVal[15:0] Number of clock cycles to wait before sampling data from the noise source.