43.8.49 Hardware configuration register.

Table 43-50. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__HwConfig
Offset: 0x11058
Reset: 0x00000037
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       AIS31FullAIS31 
Access RR 
Reset 00 
Bit 76543210 
 NumbOfRings[7:0] 
Access RRRRRRRR 
Reset 00110111 

Bit 9 – AIS31Full Generic g_AIS31Full value.

Bit 8 – AIS31 Generic g_AIS31 value.

Bits 7:0 – NumbOfRings[7:0] Generic g_NumRings value.