43.8.44 Sample clock divider.

Table 43-45. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__ClkDiv
Offset: 0x11044
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ClkDiv[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 7:0 – ClkDiv[7:0] Sample clock divider. The frequency at which the outputs of the rings are sampled is given by: Fs=Fpclk/(ClkDiv+1).