12.4.19 Transmitter Time Guard Register (TTG)
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| [7:0] | TTG | R/W | 0 | If the transmitter time guard is enabled from the multi-mode control register 0 (Table 12-22), the transmitter time guard value determines the amount of system clock cycles to wait between transmissions. The time guard equation is based on the baud rate bit time (Tbit) value as follows: Tx Time Guard Value = TTG x Bit Time (Tbit) |