12.4.8 Interrupt Identification Register (IIR)
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| [7:6] | Mode | R | 0b11 | Always 0b11. Enables FIFO mode. |
| [5:4] | Reserved | R | 0 | Software must not rely on the value of a reserved bit. To provide compatibility with future products, the value of a reserved bit must be preserved across a read-modify-write operation. |
| [3:0] | IIR | R | 0b0001 | Interrupt identification bits. 0b0110: Highest priority. Receiver line status interrupts due to overrun error, parity error, framing error, or break interrupt. Reading the line status register resets this interrupt. 0b0100: Second priority. Receive data available interrupt modem status interrupt. Reading the receiver buffer register (Table 12-5) or FIFO drops below the trigger level resets this interrupt. 0b1100: Second priority. Character timeout indication interrupt occurs when no characters have been read from the Rx FIFO during the last four character times and there was at least one character in it during this time. Reading the RBR resets this interrupt. 0b0010: Third priority. Transmit holding register empty interrupt. Reading the IIR or writing to the transmit holding register (Table 12-6) resets the interrupt. 0b0000: Fourth priority. Modem status interrupt due to clear to send, data set ready, ring indicator, or data carrier detect being asserted. Reading the modem status register resets this interrupt. 0b0011: Fifth priority. Multi-mode interrupts can occur due to any of the interrupts mentioned in IIM. For more details, see Table 12-15. |
| IIR Value[3:0] | Priority Level | Interrupt Type | Interrupt Source | Interrupt Reset Control |
|---|---|---|---|---|
| 0110 | Highest | Receiver line status | Overrun error, parity error, framing error, or break interrupt | Reading the line status register. |
| 0100 | Second | Received data available | Receiver data available | Reading the receiver buffer register or FIFO drops below the trigger level. |
| 1100 | Second | Character timeout indication | No characters have been read from the Rx FIFO during the last four character times and there was at least one character in it during this time. | Reading the receiver buffer register. |
| 0010 | Third | Transmitter holding register empty | Transmitter holding register empty | Reading the IIR or writing into the transmitter holding register. |
| 0000 | Fourth | Modem status | Clear to send, data set ready, ring indicator, or data carrier detect | Reading the modem status register. |
| 0011 | Fifth | Multi mode interrupt | Any of the multi-mode interrupts in the Table 12-16 register. | See Table 12-16 (Table 12-16). |