12.4.4 Baud Rate Divisor Registers

Baud rate clock can be generated in three modes: Asynchronous mode, Synchronous Master mode, and Synchronous Slave mode. Apart from this, MMUART has an option of generating a fractional baud rate that provides more precision. For more details, see Baud Rate Generation.