10.1.9.1.7 Ripple Counter
The ripple counter is an asynchronous counter where the Q of each bit feeds the clock of the next bit; performance is sacrificed to build this variation. However, the ripple counter uses the least amount of logic resources. This counter should only be used in very low-performance applications or for very small counters.
Because of the asynchronous nature of the count function, this counter does not have a synchronous load function.