10.1.9.1.4 Balanced Counter
This counter achieves high performance for both the count and enable functions using standard design approaches. Module count performance is sacrificed to maintain high speed. This counter is the result of the performance balance between the count/enable functions and the balance between performance/cost in building this architecture. This counter should address most counter needs for the ACT 1, ACT 2, ACT 3, 3200DX, MX and MX families.