10.1.28.1.1 Advanced Options

Click the Advanced button (available for ProASICPLUS® and Axcelerator® devices) to specify pipeline stages. If you are using a ProASICPLUS device, you can insert (default setting) or omit the final adder stage.