57.35 SSC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| Transmitter | |||||||
| SSC_0 | TKOUTTFOUT | TK edge to TF/TD (TK output, TF output) | -1.059 | — | 4.446 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSC_1 | TKINTFOUT | TK edge to TF/TD (TK input, TF output) | 3.566 | — | 12.76 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSC_2 | TKOTFSTIME | TF setup time before TK edge (TK output) | 11.046 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSC_3 | TKOTFHTIME | TF hold time after TK edge (TK output) | 0 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSC_4 | TKOUTTFIN | TK edge to TF/TD (TK output, TF input) | -1.677 | — | 3.754 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| -1.677 + (2 × tCPMCK) | — | 3.754 + (2 × tCPMCK) | ns | VDDIO = 3.3V, CLOAD = 30 pF, STTDLY =
0 START = 4, 5 or 7 Refer to note 2 for tCPMCK | |||
| SSC_5 | TKITFSTIME | TF setup time before TK edge (TK input) | 0 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSC_6 | TKITFHTIME | TF hold time after TK edge (TK input) | tCPMCK | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF Refer to note 2 for tCPMCK |
| SSC_7 | TKINTFIN | TK edge to TF/TD (TK input, TF input) | 3.567 | — | 12.009 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| 3.567 + (3 × tCPMCK) | — | 12.009 + (3 × tCPMCK) | ns | VDDIO = 3.3V, CLOAD = 30 pF, STTDLY =
0 START = 4, 5 or 7 Refer to note 2 for tCPMCK | |||
| Receiver | |||||||
| SSC_8 | RKIRFRDISTIME | RF/RD setup time before RK edge (RK input) | 0 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSC_9 | RKIRFRDHTIME | RF/RD hold time after RK edge (RK input) | tCPMCK | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF Refer to note 2 for tCPMCK |
| SSC_10 | RKINDELAY | RK edge to RF (RK input) | 3.433 | — | 10.667 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSC_11 | RKORFRDSTIME | RF/RD setup time before RK edge (RK output) | 9.035 - tCPMCK | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF Refer to note 2 for tCPMCK |
| SSC_12 | RKORFRDHTIME | RF/RD hold time after RK edge (RK output) | tCPMCK - 3.351 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF Refer to note 2 for tCPMCK |
| SSC_13 | RKOUTDELAY | RK edge to RF (RK output) | -0.102 | — | 3.347 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
|
Note:
| |||||||