57.5 MCU Sleep Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_SLEEP (1) | MCU IDD in Sleep mode |
PLLA 300 MHz MCK 150 MHz | 20 | 26 | mA |
VDDIO = VDDIN = 3.3V Running Coremark from Flash Main crystal OSC used as reference for PLLA |
| IPWR_8 | FRC 12 MHz | 2 | 9 | mA | VDDIO = VDDIN = 3.3V XOSC32K = Off PMC_FSMR.FLPM = 0 | ||
| IPWR_9 | XOSC 12 MHz | 3.3 | 10 | mA | VDDIO = VDDIN = 3.3V XOSC32K = Off PMC_FSMR.FLPM = 0 | ||
|
Note:
| |||||||
Operating CONDITIONS:
- VDDIO = 3.3V
- PLLA enabled 300 MHz
- Main Crystal OSC used as PLL reference
- MCK = 150 MHz
- All I/O pins input, pull down enabled and input trigger disabled