57.23 I2S Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature : -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| I2S_1 | fM_MCK | Host MCK Frequency | — | — | 22.163 | MHz | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_3 | tMCKL | MCK Output Low Time | 1/(2 × fM_MCK) | — | — | ns | — |
| I2S_5 | tMCKH | MCK Output High Time | 1/(2 × fM_MCK) | — | — | ns | — |
| I2S_7 | tMCKR | MCK Rise Time | DI_25 | ns | DI_25: Refer to the | ||
| I2S_9 | tMCKF | MCK Fall Time | DI_27 | ns | DI_27: Refer to the | ||
| I2S_11 | fM_CK | Serial Clock Frequency | — | — | 11.082 | MHz | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_13 | tCKL | Serial Clock Output Low Time | 1/(2 × fM_CK) | — | — | ns | — |
| I2S_15 | tCKH | Serial Clock Output High Time | 1/(2 × fM_CK) | — | — | ns | — |
| I2S_17 | tCKR | Serial Clock Rise Time | DI_25 | ns | DI_25: Refer to the | ||
| I2S_19 | tCKF | Serial Clock Fall Time | DI_27 | ns | DI_27: Refer to the | ||
| I2S_21 | tM_FSVALID | Host Frame Sync Valid | — | — | 2.265 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_23 | tM_FSHOLD | Host Frame Sync Hold | -1.028 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_25 | tM_DISETUP | Host Data Input Setup | 12.385 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_27 | tM_DIHOLD | Host Data Input Hold | 0 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_29 | tM_DOVALID | Host Data Output Valid | — | — | 2.109 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_31 | tM_DOHOLD | Host Data Output Hold | -1.369 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_33 | fGCLK_I2S | I2S Max GLK Input Clock Freq | — | — | FCLK_9 | MHz | FCLK_9: Refer to the |
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| I2S_41 | fS_SCK | SCK Client Frequency | — | — | 24.576 | MHz | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_43 | tS_FSVALID | Frame Sync Valid | 2.192 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_45 | tS_FSHOLD | Frame Sync Hold | -0.287 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_47 | tS_DISSETUP | Data Input Client Setup | 2.609 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_49 | tS_DISHOLD | Data Input Client Hold | 0.667 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_51 | tS_DSOVALID | Data Output Client Valid | — | — | 10.638 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| I2S_53 | tS_DSOHOLD | Data Output Client Hold | 3.647 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |