57.2 Operation Frequency and Thermal Specifications
| Param. No. | VDDIO, AVDD Range | VDDCORE Range | Temp. Range (in °C) | Max MCU Frequency | Comments | ||
|---|---|---|---|---|---|---|---|
| DC_5a | 2.5 to 3.6V | 1.08 to 1.2V | -40°C to +85°C | 266 MHz | Industrial | ||
| DC_5b | 2.5 to 3.6V | 1.2 to 1.32V | -40°C to +85°C | 300 MHz | |||
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Industrial Temperature Devices Operating Ambient Temperature Range Operating Junction Temperature Range |
TA TJ |
-40 — | — |
85 105 | °C | ||
|
Internal Chip Power Dissipation:
I/O Pin Power Dissipation: PI/O = ∑ ((VDDIO – VOHVDDIOx) x IOHVDDIOx) + ∑ (VOL x IOLVDDIOx) | PD | PINT + PI/O | W | ||||
| Maximum Allowed Power Dissipation | PDMAX | (TJ – TA)/θJA | W | ||||
| Characteristics | Symbol | Typ. | Max. | Unit | |||
|---|---|---|---|---|---|---|---|
| Thermal Resistance, 144-pin TFBGA (10x10x1.2 mm) Package | θJA | 24.282 | — | °C/W | |||
| Thermal Resistance, 144-pin TQFP with exposed pad (20x20x1.0 mm) Package | θJA | 16.604 | — | °C/W | |||
| Thermal Resistance, 144-pin TQFP (20x20x1.0 mm) Package | θJA | 45.758 | — | °C/W | |||
| Thermal Resistance, 100-pin TFBGA (9x9x1.2 mm) Package | θJA | 24.778 | — | °C/W | |||
| Thermal Resistance, 100-pin TQFP with exposed pad (14x14x1.0 mm) Package | θJA | 16.604 | — | °C/W | |||
| Thermal Resistance, 100-pin TQFP (10x10x1.0 mm) Package | θJA | 38.738 | — | °C/W | |||
| Thermal Resistance, 64-pin TQFP with exposed pad (10x10x1.0 mm) Package | θJA | 19.774 | — | °C/W | |||
|
Note:
| |||||||