57.17 PLL Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIN = 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | PLLA 500 MHz (Phase Locked Loop) |
| PLLA 500 MHz (Phase Locked Loop) | |||||||
| PLLA_1 | PLLA_FIN | PLLA Input Frequency Range | 8 | — | FCLK_11 | MHz | — |
| PLLA_3 | PLLA_FOUT | PLLA Output Clock Frequency | 160 | — | 500 | MHz | — |
| PLLA_11 | PLLA_SRT(1) | PLLA Start-Up Time | — | 300 | µs | VDDIN = 3.3V, PLLA_FIN = 12 MHz @ ≤ 100 ppm | |
|
Note:
| |||||||
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDPLLUSB = 3.0V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| USB UTMI Digital Phase Locked Loop (UTMI PLLMHz) | |||||||
| UPLL_1 | UPLL_FIN | UPLL Input Frequency Range | — | 12 or 16 | — | MHz | UTMI_CKTRIM.FREQ[0] = 0 or 1 |
| UPLL_3 | UPLL_FOUT | UPLL Output Clock Frequency | — | 480 | — | MHz | USB_24: Refer to the USB Electrical Specifications |
| UPLL_7 | tUPLL_SRT | UPLL Startup Time | — | — | 50 | μs | — |