57.15 LPRC32K Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| LP32K_1 | LPRC32K_FOSC | Output Frequency | 20 | 32 | 57 | kHz | Factory Default Calibration |
| LP32K_11 | LPRC32K_ST | LPRC32K OSC Startup Time | — | — | 120 | µs | — |