57.37 PWM Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| PWM_1 | PWMINLOW | Trigger PWMx Input Low Time | 2 × tCPMCK | — | — | ns | VDDIO = 2.5V and meet PWM_5 specification |
| PWM_3 | PWMINHIGH | Trigger PWMx Input High Time | 2 × tCPMCK | — | — | ns | VDDIO = 2.5V and meet PWM_5 specification |
| PWM_5 | PWMINPERIOD | Trigger Input Period | PWM_1+PWM_3 | — | — | ns | VDDIO = 2.5V |
| PWM_7 | PWML | Compare PWMx Output Low Time | 3 × DI_27 | — | — | ns | VDDIO = 2.5V and meet PWM_11 specification |
| PWM_9 | PWMH | Compare PWMx Output High Time | 3 × DI_25 | — | — | ns | VDDIO = 2.5V and meet PWM_11 specification |
| PWM_11 | PWMOUTPERIOD | Compare Output Period | PWM_7 + PWM_9 | — | — | ns | VDDIO = 2.5V |
| PWM_15 | PWMFD | Fault Input to I/O Pin Change | — | — | 20 | ns | |
| PWM_17 | PWMFLT | Fault Input Pulse Width | 2 × tCPMCK | — | — | ns | |
|
Note:
| |||||||