57.29 ISI Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| ISI_1 | ISIDSETUP | DATA/VSYNC/HSYNC Setup time | 2.209 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| ISI_2 | ISIDHOLD | DATA/VSYNC/HSYNC Hold time | -0.819 | — | — | ns | |
| ISI_3 | ISI_PIXCLK | PIXCLK frequency | — | — | 75 | MHz | |