57.7 MCU Backup Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Min | Max. | Units | Conditions |
| BPWR_1 | IDD_BACKUP (1,2) | MCU IDD in Backup mode powered from VDDIO | 3.3V | — | 14 | µA | No RTT, RTC running on RCOSC32K No backup RAM retained (SUPC_MR.BKUPRETON = 0) |
| BPWR_5 | 3.3V | — | 15 | µA | RTT running on RTC 1KHz clock, RTC
running on RCOSC32K No backup RAM retained (SUPC_MR.BKUPRETON = 0) | ||
| BPWR_9 | 3.3V | — | 38 | µA | No RTT, RTC running on RCOSC32K 1 KB backup RAM retained (SUPC_MR.BKUPRETON = 1) | ||
| BPWR_13 | 3.3V | — | 39 | µA | RTT running on RTC 1KHz clock, RTC
running on RCOSC32K 1 KB backup RAM retained (SUPC_MR.BKUPRETON = 1) | ||
|
Note:
| |||||||
Operating Conditions
- VDDIO = 3.3V
- All I/O pins input, pull-down enabled and input trigger disabled
- No backup RAM retained