57.20 Analog Comparator (AC) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIN 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| CMP_1 | VIOFF | Input Offset Voltage | — | — | 10 | mV | Comparator ref voltage = VDDIN/2
ACC_ACR.HYST = 0x0 No Hysteresis |
| CMP_4 | VIN | Input Voltage Range | GND + 0.2 | — | VDDIN - 0.2 | mV | — |
| CMP_5 | VHYST_00 | Input Hysteresis Voltage | — | 20 | 50 | mV | Low power ACC_ACR.ISEL = 0
Comparator ref voltage = VDDIN/2 ACC_ACR.HYST = 0x1 or 0x2 Medium Hysteresis |
| VHYST_01 | Input Hysteresis Voltage | — | 40 | 90 | mV | Low power ACC_ACR.ISEL= 0
Comparator ref voltage = VDDIN/2 ACC_ACR.HYST = 0x3 High Hysteresis | |
| VHYST_02 | Input Hysteresis Voltage | — | 25 | 60 | mV | High speed ACC_ACR.ISEL = 1
Comparator ref voltage = VDDIN/2 ACC_ACR.HYST = 0x1 or 0x2 Medium Hysteresis | |
| VHYST_03 | Input Hysteresis Voltage | — | 45 | 110 | mV | High speed ACC_ACR.ISEL=1
Comparator ref voltage = VDDIN/2 ACC_ACR.HYST = 0x3 High Hysteresis | |
| CMP_15 | TRESPSS | Small Signal Response Time | — | — | 1.5 | μs | Low power ACC_ACR.ISEL= 0
Comparator ref voltage = VDDIN/2 ACC_ACR.HYST = 0x0, Input overdrive = ± 100 mV |
| — | — | 0.15 | μs | High speed ACC_ACR.ISEL = 1
Comparator ref voltage = VDDIN/2 ACC_ACR.HYST = 0x0 Input overdrive = ± 100 mV | |||
| CMP_23 | CVREFRNG | Comparator Voltage Reference Input Range | (1) | — | (1) | V | — |
|
Note:
| |||||||