57.28 USB Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 3.0V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| USB_1 | VDDUSB | USB Transciever Voltage | 3 | — | 3.6 | V | Voltage on VDDIO must be in this range for proper USB operation |
| VBUS Supply | |||||||
| USB_24 | USB_480M | UTMI PLL (UPLL) clock frequency (2) | — | UPLL_1 | — | MHz | UTMI_CKTRIM.FREQ[0]=0 or 1 SPDCONF = 0 |
| USB_25 | USB_48M | USB FS clock frequncy (2) | — | 48 | — | MHz | SPDCONF=1 |
| USB_26 | USBHOSTCK | Minimum Host Clock for USB Operations | 12 | — | — | MHz | — |
|
Note:
| |||||||