57.9 Wake-Up Timing Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| WKUP_1 | WKUP_SLEEP_PLL | Wake from Sleep mode | — | 0.85 | — | µs | PLLA = 300 MHz |
| WKUP_2 | WKUP_SLEEP_FRC | Wake from Sleep mode | — | 12 | — | µs | FastRC = 12 MHz |
| WKUP_3 | WKUP_WAIT | Wake from Wait mode | — | 8.5 | — | µs |
|
| WKUP_13 | WKUP_BCKUP | Wake from Backup mode | — | 2 | — | ms | — |
|
Note:
| |||||||