57.11 Temperature Sensor Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO=VDDIN 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TS_1 | TS_Vtemp | Output Voltage via AFE0_AD11 | 0.64 | 0.72 | 0.80 | V | Ta = 25°C |
| TS_2 | TS_TempDrift | Temperature Drift | 2.06 | 2.33 | 2.60 | mV/°C | — |
| TS_3 | TS_TempAccuracy | Temperature Accuracy | -10 | — | 10 | °C | — |
| TS_4 | TS_SettlingTime | Vtemp Settling Time | — | — | 1 | µs | When VTEMP is sampled by the AFEC, the required track-and-hold time to ensure 1°C accurate settling |
| TS_5 | TS_Startup | Startup Time | — | — | 30 | µs | — |
|
Note:
| |||||||