57.21 SPI Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| MSP_1 | FSCK | SPCK Frequency | — | — | MHz | Full Duplex Transmit and Receive mode,
VDDIO = 3.3V, CLOAD = 30 pF . Loop-Back mode with one SPI talking to another SPI on the same MCU. | |
| MSP_3 | TSCL | SPCK Output Low Time | 1/(2 × FSCK) | — | — | ns | — |
| MSP_5 | TSCH | SPCK Output High Time | 1/(2 × FSCK) | — | — | ns | — |
| MSP_7 | TSCF | SPCK and MOSI Output Fall Time | — | — | DI_27 | ns | DI_27: Refer to the I/O Electrical Specifications |
| MSP_9 | TSCR | SPCK and MOSI Output Rise Time | — | — | DI_25 | ns | DI_25: Refer to the I/O Electrical Specifications |
| MSP_11 | TMOV | MOSI Data Output Valid after SPCK | — | — | 3.034 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| MSP_13 | TMOH | MOSI Hold after SPCK | -2.318 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| MSP_15 | TMIS | MISO Setup Time of Data Input to SPCK | 11.976 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| MSP_17 | TMIH | MISO Hold Time of Data Input to SPCK | 0 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
|
Note:
| |||||||
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature : -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typical | Max. | Units | Conditions |
| SSP_1 | FSCK | SCK Frequency | — | — | 25 | MHz | Full Duplex Transmit and Receive mode,
VDDIO = 3.3V, CLOAD = 30 pF. Loop-Back mode with one SPI talking to another SPI on the same MCU. |
| SSP_3 | TSCL | SCK Output Low Time | 1/(2 × FSCK) | — | — | ns | — |
| SSP_5 | TSCH | SCK Output High Time | 1/(2 × FSCK) | — | — | ns | — |
| SSP_7 | TSCF | SCK and MOSI Output Fall Time | — | — | DI_27 | ns | DI_27: Refer to the I/O Electrical Specifications |
| SSP_9 | TSCR | SCK and MOSI Output Rise Time | — | — | DI_25 | ns | DI_25: Refer to the I/O Electrical Specifications |
| SSP_11 | TSOV | MOSI Data Output Valid after SCK | — | — | 11.799 | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSP_13 | TSOH | MOSI hold after SCK | 3.596 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSP_15 | TSIS | MISO Setup Time of Data Input to SCK | 1.431 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSP_17 | TSIH | MISO Hold Time of Data Input to SCK | 0.611 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSP_19 | TSSS | NPCS setup to SCK | 4.224 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
| SSP_21 | TSSH | NPCS hold after SCK Client | 0.27 | — | — | ns | VDDIO = 3.3V, CLOAD = 30 pF |
|
Note:
| |||||||