57.16 RCOSC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| RCOSC_1 | RCOSC_Acc | Output Frequency 4 MHz | -1.2 | — | 0.8 | % | CKGR_MOR.MOSCRCF[2:0] = 0 (1) |
| Output Frequency 8 MHz | -1.2 | — | 0.8 | % | CKGR_MOR.MOSCRCF[2:0] = 1 (1) | ||
| Output Frequency 12 MHz | -1.6 | — | 0.8 | % | CKGR_MOR.MOSCRCF[2:0] = 2 (1) | ||
| RCOSC_2 | RCOSC_TempDrift | Temperature Drift | — | 0.07 | 0.12 | %/°C | — |
| RCOSC_3 | RCOSC_Tstart | Startup Time | — | — | 20 | µs | — |
|
Note:
| |||||||