57.27 TC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TC_1 | TCINLOW | Capture TCx Input Low Time | (2/FCLK_15) | — | — | ns | VDDIO = 2.5V and meet TC_5 specification |
| TC_3 | TCINHIGH | Capture TCx Input High Time | (2/FCLK_15) | — | — | ns | VDDIO = 2.5V and meet TC_5 specification |
| TC_5 | TCINPERIOD | Capture Input Period | (4/FCLK_15) | — | — | ns | VDDIO = 2.5V |
| TC_7 | TCOUTLOW | Compare TCx Output Low Time | 3 × DI_27 | — | — | ns | VDDIO = 2.5V and meet TC_11
specification DI_27: Refer to the I/O Electrical Specifications |
| TC_9 | TCOUTHIGH | Compare TCx Output High Time | 3 × DI_25 | — | — | ns | VDDIO = 2.5V and meet TC_11
specification DI_25: Refer to the I/O Electrical Specifications |
| TC_11 | TCOUTPERIOD | Compare Output Period | TC_7 + TC_9 | — | — | ns | VDDIO = 2.5V |