57.4 MCU Active Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE (1,2) | MCU IDD in Active mode |
PLLA 300 MHz MCK 150 MHz | 90 | 100 | mA | VDDIO = VDDIN = 3.3V Running Coremark from Flash |
| APWR_3 | 83 | 98 | mA | VDDIO = VDDIN = 3.3V Running Coremark from TCM | |||
| APWR_5 | FastRC 12 MHz | 5 | 12 | mA | VDDIO = VDDIN = 3.3V Running Coremark from Flash | ||
| APWR_7 | 5 | 11 | mA | VDDIO = VDDIN = 3.3V Running Coremark from TCM | |||
| APWR_9 | XOSC 12 MHz | 5.5 | 11 | µA | VDDIO = VDDIN = 3.3V XOSC32K = Off Running Coremark from Flash | ||
| APWR_11 | 5.5 | 10 | mA | VDDIO = VDDIN = 3.3V XOSC32K = Off Running Coremark from TCM | |||
|
Note:
| |||||||
Operating CONDITIONS
- VDDIO = 3.3V
- PLLA enabled 300 MHz
- Main Crystal OSC used as PLL reference
- MCK = 150 MHz
- All I/O pins input, pull down enabled and input trigger disabled