57.13 XOSC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDPLLUSB = 2.5V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| XOSC_1 | FOSC_XOSC | XOSC Crystal Frequency | 3 | — | 20 | MHz | Enabled by CKGR_MOR.MOSCXTEN = 1 XIN, XOUT Primary Osc |
| XOSC_1A | TOSC | TOSC = 1/FOSC_XOSC | 333 | — | 50 | ns | See parameter XOSC_1 for FOSC_XOSC value |
| XOSC_2 | XOSC_ST (2) | XOSC Crystal Start-up Time | — | — | 160000 | TOSC | Crystal stabilization time only not Oscillator Ready |
| XOSC_3 | CXIN | XOSC XIN parasitic pin capacitance | — | 7.2 | — | pF | — |
| XOSC_5 | CXOUT | XOSC XOUT parasitic pin capacitance | — | 7.2 | — | pF | — |
| XOSC_11 | CLOAD (3) | Crystal load capacitance FOSC = 3 MHz | — | — | 18 | pF | Crystal ESR ≤ 150Ω |
| XOSC_13 | Crystal load capacitance FOSC = 8 MHz | — | — | 18 | pF | Crystal ESR ≤140Ω | |
| XOSC_15 | Crystal load capacitance FOSC = 12 MHz | — | — | 12 | pF | Crystal ESR ≤ 120Ω | |
| XOSC_17 | Crystal load capacitance FOSC = 16 MHz | — | — | 12 | pF | Crystal ESR ≤ 80Ω | |
| XOSC_19 | Crystal load capacitance FOSC = 20 MHz | — | — | 12 | pF | Crystal ESR ≤ 50Ω | |
| XOSC_33 | DLEVEL | MCU Crystal Osc Power Drive Level | — | — | 100 | µW | — |
| XOSC_35 | FOSC_XCLK | Ext Clock Oscillator Input Freq (XIN pin) | — | — | 20 | MHz | CKGR_MOR.MOSCXTEN = 0 |
| XOSC_37 | XCLK_DC | Ext Clock Oscillator (XIN) Duty Cycle | 40 | 50 | 60 | % | CKGR_MOR.MOSCXTEN = 0 |
| XOSC_39 | XCLK_FST | Primary XIN Clock Fail Safe Time-out Period (5) | 2*8*1/FOSC_XOSC | µs | — | ||
|
Note:
| |||||||