57.26 CAN Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.5V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| CAN_1 | CANRATE | CAN data rate | — | — | 8 | Mbps | VDDIO = 3.3V, CLOAD = 30 pF |
| CAN_3 | CANFALL | Port Output Fall Time | — | — | DI_27(1) | ns | DI_27: Refer to the I/O Electrical Specifications |
| CAN_4 | CANRISE | Port Output Rise Time | — | — | DI_25(1) | ns | DI_25: Refer to the I/O Electrical Specifications |
|
Note:
| |||||||