57.1 Absolute Maximum Specifications
Absolute maximum ratings are listed as follows. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these, or any other conditions above the parameters indicated in the operation listings of this specification, is not implied.
| Ambient temperature under bias | -40°C to + 85°C |
| Storage temperature | -60°C to +150°C |
| Voltage on VDDIO,VDDUTMII, VDDPLLUSB, VDDIN with respect to GND | -0.3V to +4.0V |
| Voltage on VDDCORE,VDDUTMIC,VDDPLL, with respect to GND | -0.3V to +1.4V |
| Voltage on any Input pin(s), with respect to GND | -0.3V to (VDDIO+0.3V) |
| Voltage on D+ or D- pin with respect to GND | -0.3V to (VDDIO+0.3V) |
| Voltage on VREFx with respect to VDDIN | VDDIN+0.3V |
| Maximum current out of GND pins | 175 mA |
| Maximum current into VDDIO pins (2) | 175 mA |
| Maximum output current sourced/sunk by any Low-Current Mode I/O pin | 2 mA |
| Maximum output current sourced/sunk by any High-Current Mode I/O pin | 4 mA |
| Maximum current sink by all ports | 150 mA |
| Maximum current sourced by all ports (2) | 150 mA |
| Maximum Junction Temperature | +125°C |
| ESD qualification: | |
| Human Body Model (HBM) per JESD22-A114 | 2000 V |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1)…(All pins/Corner pins) | 500V / 750V |
|
Note:
| |