57.25 QSPI Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = VDDIN 2.85V to 3.6V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| QSPI_1 | FCLK | QSPI Serial Clock Frequency | — | — | 90 | MHz | Host SDR Transfer mode 0 and 2
(SCR.CPHA = 0) VDDIO = 3.3V, CLOAD = 30 pF |
| — | — | 50 | MHz | Host SDR Transfer mode 1 and 3
(SCR.CPHA = 1) VDDIO = 3.3V, CLOAD = 30 pF | |||
| QSPI_3 | TSCKH | Serial Clock High Time | 1/(2 × FCLK) | — | — | ns | — |
| QSPI_5 | TSCKL | Serial Clock Low Time | 1/(2 × FCLK) | — | — | ns | — |
| QSPI_7 | TSCKR | Serial Clock Rise Time | — | — | DI_27 | ns | DI_27: Refer to the I/O Electrical Specifications |
| QSPI_9 | TSCKF | Serial Clock Fall Time | — | — | DI_25 | ns | DI_25: Refer to the I/O Electrical Specifications |
| QSPI_19 | TDIS | Data In Setup Time | 2.312 | — | — | ns | Host SDR mode 0 |
| 8.176 | — | — | ns | Host SDR mode 1 | |||
| 2.312 | — | — | ns | Host SDR mode 2 | |||
| 8.176 | — | — | ns | Host SDR mode 3 | |||
| QSPI_21 | TDIH | Data In Hold Time | 0.002 | — | — | ns | Host SDR mode 0 |
| 0.002 | — | — | ns | Host SDR mode 1 | |||
| 0.002 | — | — | ns | Host SDR mode 2 | |||
| 0.002 | — | — | ns | Host SDR mode 3 | |||
| QSPI_23 | TDOH | Data Out Hold | 0 | — | — | ns | — |
| QSPI_25 | TDOV | Data Out Valid | — | — | 1.67 | ns | Host SDR mode 0 |
| — | — | 1.631 | ns | Host SDR mode 1 | |||
| — | — | 1.67 | ns | Host SDR mode 2 | |||
| — | — | 1.631 | ns | Host SDR mode 3 | |||
|
Note:
| |||||||