Bits 31:24 – SS2R[7:0]
Assign SPI2 Client Select (SS2) to the Corresponding RPn Pin
bits
Bits 23:16 – SCK2R[7:0] Assign SPI2 Clock Input (SCK2IN) to the
Corresponding RPn Pin bits
Bits 15:8 – SDI2R[7:0] Assign SPI2 Data
Input (SDI2) to the Corresponding RPn Pin bits
Bits 7:0 – SS1R[7:0] Assign SPI2 Client
Select (SS1) to the Corresponding RPn Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.