Bits 31:24 – SDI4R[7:0] Assign SPI4 Data Input (SDI4) to the Corresponding
RPn Pin bits
Bits 23:16 – SS3R[7:0] Assign SPI3 Client
Select (SS3) to the Corresponding RPn Pin bits
Bits 15:8 – SCK3R[7:0] Assign SPI3 Clock Input (SCK3) to the Corresponding
RPn Pin bits
Bits 7:0 – SDI3R[7:0] Assign SPI3 Data Input (SDI3) to the Corresponding RPn Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.