Bits 31:24 – ICM8R[7:0] Assign SCCP Capture 8 (ICM8) Input to the
Corresponding RPn Pin bits
Bits 23:16 – TCKI8R[7:0] Assign SCCP Timer8 (TCKI8) Input to the
Corresponding RPn Pin bits
Bits 15:8 – ICM7R[7:0] Assign SCCP Capture 7 (ICM7) Input to the Corresponding RPn Pin
bits
Bits 7:0 – TCKI7R[7:0] Assign SCCP Timer7 (TCKI7) Input to the Corresponding RPn Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.