Bits 30:24 – RP92R[6:0]
Peripheral Output Function is Assigned to RP92 Output Pin bits
Bits 22:16 – RP91R[6:0]
Peripheral Output Function is Assigned to RP91 Output Pin bits
Bits 14:8 – RP90R[6:0]
Peripheral Output Function is Assigned to RP90 Output Pin bits
Bits 6:0 – RP89R[6:0]
Peripheral Output Function is Assigned to RP89 Output Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.