Bits 15:8 – ICM9R[7:0] Assign SCCP Capture 9 (ICM9) Input to the
Corresponding RPn Pin bits
Bits 7:0 – TCKI9R[7:0] Assign SCCP Timer9 (TCKI9) Input to the
Corresponding RPn Pin bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.