Bits 30:24 – RP60R[6:0] Peripheral Output Function is Assigned to RP60
Output Pin bits
Bits 22:16 – RP59R[6:0] Peripheral Output Function is Assigned to RP59
Output Pin bits
Bits 14:8 – RP58R[6:0] Peripheral Output Function is Assigned to RP58 Output Pin
bits
Bits 6:0 – RP57R[6:0] Peripheral Output Function is Assigned to RP57 Output Pin
bits
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.